IESNA:LM-63-2002
[TEST]P1347829
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R259035DE010 E3CA301MW
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3500K CCT AND, 90CRI , E3CA301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1420
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
60.9 94.1 152.4 238.5 658.5 1636.2 3071.1 4637.1 5751.3 6077.2
6283.9 6491.9 6645.6 6755.6 6860.2 6935.7 7016.6 7065.6 7097.4 7070.9
7013.9 6874.8 6699.9 6469.4 6226.9 5870.5 5500.9 5119.3 4520.5 2996.9
1544.8 613.4 165.6 70.2 14.6 2.6 1.3 1.3 1.3 1.3
1.3 1.3 1.3 0 0 0 0 0 0
60.9 95.4 152.4 237.2 649.2 1583.2 2961.1 4531.1 5638.7 5964.6
6217.7 6392.5 6562.1 6678.7 6776.8 6850.9 6918.5 6972.8 6987.4 6955.6
6877.4 6759.5 6584.6 6355.4 6075.9 5768.5 5406.8 4963 4401.2 2885.6
1474.6 601.5 166.9 71.5 15.9 2.6 1.3 1.3 1.3 1.3
1.3 1.3 1.3 0 0 0 0 0 0
60.9 91.4 145.7 234.5 637.3 1457.4 2765 4259.5 5384.3 5695.7
5928.8 6122.3 6248.1 6351.5 6437.6 6497.2 6538.3 6580.7 6576.7 6534.3
6460.1 6326.3 6143.5 5936.8 5675.8 5324.7 4973.6 4535.1 3944.2 2406
1197.7 543.2 156.3 68.9 17.2 2.6 1.3 1.3 1.3 1.3
1.3 1.3 1.3 0 0 0 0 0 0
60.9 94.1 144.4 227.9 565.7 1314.3 2478.8 3824.9 4923.2 5250.5
5496.9 5666.5 5797.7 5886.4 5938.1 5968.6 5985.8 6004.3 5984.5 5928.8
5832.1 5702.3 5528.7 5286.3 5027.9 4634.4 4238.3 3730.9 3121.4 1693.2
886.3 469 144.4 64.9 18.5 2.6 1.3 1.3 1.3 1.3
1.3 1.3 1.3 0 0 0 0 0 0
60.9 91.4 141.8 214.6 484.9 1131.4 2105.2 3275.1 4328.4 4625.1
4859.7 5038.5 5163 5246.5 5290.2 5292.9 5277 5243.9 5200.1 5129.9
5004.1 4839.8 4619.8 4328.4 3937.5 3514.9 3043.2 2549.1 2109.2 1120.8
635.9 361.7 131.2 58.3 21.2 4 1.3 1.3 1.3 1.3
1.3 1.3 1.3 0 0 0 0 0 0
60.9 90.1 136.5 201.4 413.4 939.3 1685.2 2629.9 3468.5 3762.7
3998.5 4173.4 4280.7 4339 4357.5 4335 4282 4193.2 4097.8 3973.3
3813 3595.7 3314.8 2977 2592.8 2224.5 1860.1 1558.1 1262.6 738
453.1 269 123.2 43.7 18.5 4 0 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 0 0 0 0
60.9 88.8 131.2 188.1 351.1 751.2 1327.5 1996.6 2628.6 2831.3
3004.8 3133.3 3208.9 3232.7 3210.2 3149.2 3061.8 2934.6 2782.2 2625.9
2464.3 2253.6 1997.9 1734.3 1452.1 1246.7 1044 878.4 748.6 494.2
318 173.6 72.9 29.1 11.9 2.6 0 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0 0 0
60.9 82.1 112.6 147.1 189.5 308.7 500.8 663.8 780.4 800.2
809.5 802.9 785.7 759.2 730 690.3 647.9 597.5 555.1 502.1
458.4 416 372.3 333.9 290.1 250.4 212 177.5 135.1 53
33.1 14.6 4 1.3 0 0 0 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0
60.9 71.5 80.8 88.8 95.4 98 95.4 88.8 83.5 79.5
76.8 74.2 70.2 66.2 62.3 58.3 55.6 49 42.4 34.4
25.2 17.2 14.6 11.9 9.3 6.6 5.3 2.6 2.6 0
0 0 0 1.3 1.3 1.3 2.6 2.6 2.6 4
4 4 4 2.6 2.6 2.6 2.6 2.6 0
60.9 60.9 57 53 46.4 38.4 31.8 26.5 19.9 17.2
15.9 13.2 11.9 10.6 9.3 7.9 6.6 4 4 2.6
2.6 1.3 1.3 1.3 1.3 1.3 0 0 0 1.3
1.3 1.3 2.6 2.6 2.6 2.6 4 4 5.3 5.3
5.3 5.3 4 4 4 4 4 4 0
60.9 50.3 39.7 30.5 22.5 15.9 11.9 7.9 4 2.6
2.6 1.3 1.3 1.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1.3 1.3 1.3 2.6 2.6 4 4 5.3 5.3 5.3
5.3 4 4 4 2.6 2.6 2.6 2.6 0
60.9 42.4 29.1 19.9 13.2 9.3 5.3 2.6 1.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1.3 2.6 2.6 4 4 5.3 5.3 5.3 6.6 6.6
5.3 5.3 4 4 2.6 2.6 1.3 1.3 0
60.9 38.4 25.2 15.9 10.6 5.3 4 1.3 1.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 1.3 1.3 1.3
2.6 4 5.3 5.3 6.6 6.6 6.6 7.9 7.9 7.9
6.6 6.6 5.3 4 4 2.6 1.3 1.3 0
60.9 37.1 22.5 14.6 9.3 5.3 4 1.3 1.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 1.3 1.3 1.3 2.6
4 5.3 5.3 6.6 6.6 7.9 6.6 7.9 7.9 7.9
7.9 6.6 5.3 5.3 4 2.6 1.3 1.3 0
